Skip to main content
Logo print

Double push-button Arteor for curtain control - 10 A - 2 modules - magnesium

Arteor™ LEGRAND

Double push-button Arteor for curtain control - 10 A - 2 modules - magnesium

REF. 573736 EAN. 3245065737363
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element
Model 1-pole push button
Number of poles 1
Method of operation Rocker
Mechanical controllable Yes
Electronic controllable No
Mounting method Module frame
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Type of fastening Other
Connection type Screwed terminal
Colour Grey
RAL-number (similar) 7016
Transparent No
Label space/information surface Yes
Suitable for degree of protection (IP) IP20
Rated current 10 A
Nominal voltage 250 V
Number of buttons 3
Device width 45 mm
Device height 45 mm
Device depth 42 mm
Built-in depth 28 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Degree of impact strength (IK) IK04
Operating / setting temperature -20-40 °C
Storage temperature -20-40 °C
Antimicrobial treatment No
Cable section 1.5-1.5 mm²

Documentation

2 documents
Technical Sheet
F00742EN-04.pdf pdf (0.34 Mo)
Instruction Use
LE01560AB.pdf pdf (0.3 Mo)
1 document
Catalogue Commercial Page
ex223001_0590.pdf pdf (0.15 Mo)
1 document
Agreement