Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 732 23

Double switch Arteor for electric roller blinds control -10 A -2 round modules -white

  • Pack (number of units) 10
  • Volume (dm3) 1.581
  • Weight (g) 510.00

Substitution references

No substitute reference

Product characteristics
Electric roller blinds control - 250 VA
Double switch 10 A - 2 modules
  • For direct control of a motor (mechanism with fixed positions)
  • White
General characteristics
Hotel equipment - Arteor wiring devices round version
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.