Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 729 46

Single pole latching relay Arteor - 10 A 250 V~ - 50/60 Hz - 2 modules - soft alu

New
  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Single pole latching relays 10 A - 250 V~
  • Used to bring functions with low breaking capacity close to the application
    • Resistive: 3000 W
    • Incandescent: 1800 W
    • LV halogen: 1800 W
    • Fluorescent: 400 VA
    • Motors (roller blind type): 530 W
  • 2 modules
  • Soft Alu
General characteristics
Arteor™ lighting control, emergency push-buttons
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.