Skip to main content
Logo print

RJ45 socket category 6 FTP 1 module LCS champagne

Arteor™ LEGRAND

RJ45 socket category 6 FTP 1 module LCS champagne

REF. 572891 EAN. 3414971848344
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Flush-mounted installation Yes
Duct installation Yes
Floor box/subfloor mounted Yes
Type of fastening Engage (snap)
Assembly arrangement Basic element with central cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 1
Category 6
Colour Other
Connection type Insulation displacement connector
Shielded buses No
Separate earthing connection No
With label space Yes
Compatible with third-party covers Yes
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
With terminal resistor No
Degree of protection (IP) IP20
Mechanical coding No
Colour coding Yes
Device width 22.5 mm
Device height 45 mm
Device depth 33.7 mm
Number of modules (module system) 1
Built-in depth 25.2 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -40-70 °C
Storage temperature -40-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Maximum Input cable diameter 9 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

Documentation

2 documents
Technical Sheet
F00973EN-07.pdf pdf (1.47 Mo)
Technical Sheet
F00973FR-07.pdf pdf (0.82 Mo)
2 documents
Catalogue Commercial Page
ex223001_0580.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0987.pdf pdf (0.09 Mo)
5 documents
Agreement
Agreement
Agreement