Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 728 63

RJ45 socket Arteor - category 6A STP + controlled access -2 modules - champagne with red shutter

New
  • Pack (number of units) 5
  • Volume (dm3) 1.244
  • Weight (g) 278.00

Substitution references

No substitute reference

Product characteristics
Cat. 6A sockets
  • 360° metal shielding
STP with controlled access - 2 modules
  • Supplied with 2 keys for 5 sockets
  • Champagne with red shutter
General characteristics
Arteor™ RJ 45 sockets
  • With LCS² connector with fast connection thanks to integrated crimping
  • Take AWG 22 single-core cables up to AWG 26 and AWG multicore cables
  • Contacts marked with dual colour code and wiring schemes T568 A and T 568 B
  • Conform to standards ISO/IEC 11801 Ed. 2.0, amendment 2, EN 50173-1 and TIA/EIA 568 C
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.