Skip to main content
Logo print
title

Adaptor for data socket Arteor - for Keystone single connector - 2 mod - magn

Arteor™ LEGRAND

Adaptor for data socket Arteor - for Keystone single connector - 2 mod - magn

REF. 572837 EAN. 3245065728378
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Modular device for domestic switching devices
Support ring No
With dust cover Yes
Outlet direction Straight
Antimicrobial treatment No
Colour Other
Type of fastening Engage (snap)
Shielded housing No
Degree of impact strength (IK) IK04
Device width 45 mm
Device height 45 mm
Built-in depth 40 mm
Operating / setting temperature 5-45 °C
Storage temperature -20-70 °C

Documentation

1 document
Catalogue Commercial Page
ex223001_0582.pdf pdf (0.09 Mo)