Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 5 728 31

RJ45 socket Arteor - rear pluggable - category 6 UTP - 2 modules - magnesium

  • Pack (number of units) 10
  • Volume (dm3) 2.189
  • Weight (g) 226.00

Substitution references

No substitute reference

Product characteristics
Sockets with copper feedthrough cat. 6
Cat. 6 UTP - Arteor
  • Magnesium
General characteristics
Legrand cabling system LCS³ - feedthrough sockets - Mosaic™ Programme and Arteor
  • Certified as conforming to standards ISO 11801 ed. 3.0, EN 50173-1 and EIA/TIA 568
  • Contacts marked with 568 A and B dual colour code and numbers
  • Connectors with self-stripping terminals
  • Possibility of re-wiring in the event of error
  • Multidirectionnal cable entry
  • For use with area distribution boxes, connection to boxes via RJ 45-RJ 45 dedicated cords
  • Used to create cat. 6A, cat. 6 and cat. 5e links in accordance with standards
  • 2 modules
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.