Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 727 69

MediaHub Arteor with USB, HDMI and bluetooth audio input and HDMI and USB data output - 2 modules - magnesium

  • Pack (number of units) 6
  • Volume (dm3) 13.794
  • Weight (g) 3 178.00

Substitution references

No substitute reference

Product characteristics
MediaHub
  • Enables the user to:
    • watch films located on a PC or a camcorder on their TV: HDMI connector
    • watch the contents of a USB stick on their TV: USB data connection
    • charge devices: USB sockets (total power: 3 A)
    • listen to music currently located on their smartphone/tablet, etc. : Bluetooth function
  • Inputs: 2 USB chargers including 1 USB data, HDMI, Bluetooth audio
  • Output: HDMI and USB data
  • Power supply with transformer (supplied)
  • Supplied with cover plate and support
  • 2 modules
  • Arteor
  • Magnesium
General characteristics
Audio/video system - kits
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.