Skip to main content
Logo print

Key fob Arteor for switches 5 722 30/31/53, 5 727 30/53 and 5 734 93 - magnesium

Arteor™ LEGRAND

Key fob Arteor for switches 5 722 30/31/53, 5 727 30/53 and 5 734 93 - magnesium

REF. 572759 EAN. 3245065727593
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Other
Accessory Yes
Spare part No
Width 55 mm
Height 140 mm
Depth 10.5 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Colour Other

Documentation

1 document
Catalogue Commercial Page
ex223001_0591.pdf pdf (0.08 Mo)
1 document
Agreement
OC / CB-FR_717745 (0.46 Mo)