Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 727 57

Reading light Arteor - square version - 2 modules - magnesium

  • Pack (number of units) 1
  • Volume (dm3) 1.216
  • Weight (g) 155.00

Substitution references

No substitute reference

Product characteristics
Reading lights
  • Fitted with maintenance-free LEDs
  • LED colours: 3000 K (neutral white)
  • 230 V power supply - energy class A
  • Screw terminals
  • For installation in the bedhead. Offers directional lighting
  • Equipped with a flexible cable so the head can swivel
  • Built-in dimmer. Consumption 3.3 W
  • Luminous flux 110 lumen (equivalent to 15 W incandescent). Service life 40000 hours
  • For installation in box depth 40 mm min.
  • 2 modules
Square version
  • Magnesium
General characteristics
Arteor™ visual indication
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.