Skip to main content
Logo print

Key fob switch Arteor - 230 V - 2 modules - magnesium

Arteor™ LEGRAND

Key fob switch Arteor - 230 V - 2 modules - magnesium

REF. 572730 EAN. 3245065727302
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Off switch 1-pole
Method of operation Hotel card
Assembly arrangement Basic element with central cover plate
Push button switch No
Number of rockers 0
Mounting method Flush-mounted
Type of fastening Engage (snap)
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Grey
Colour of switch operator Grey
Label space/information surface No
Illumination Yes
Function lighting Orientation
Type of lighting LED not exchangeable
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Nominal voltage 230 V
Rated current 2 A
Switching current for fluorescent lamps 2 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 61 mm
Device height 47 mm
Device depth 55.5 mm
Built-in depth 33.5 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-50 °C
Storage temperature -10-55 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Documentation

1 document
Instruction Use
LE04027AD.pdf pdf (0.56 Mo)
1 document
Catalogue Commercial Page
ex223001_0591.pdf pdf (0.08 Mo)
1 document
Agreement
OC / CB-FR_717745 (0.46 Mo)