Skip to main content
Logo print

Rotary dimmer Arteor - leading edge - 400W - 2 modules - magnesium

Arteor™ LEGRAND

Rotary dimmer Arteor - leading edge - 400W - 2 modules - magnesium

REF. 572713 EAN. 3245065727135
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Modular device for domestic switching devices
Method of operation Turn button
Number of modules (module system) 2
App control via Bluetooth No
Serial dimmer No
Type of load Inductive load
Substation input No
Light value memory No
Applicable with button No
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button No
Applicable with infrared button No
Mounting method Module frame
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Matt
Colour Silver
Transparent No
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK02
Nominal voltage 230-230 V
Frequency 47-63 Hz
Control voltage 90-254 V
Nominal power resistive load 40-400 W
Connection type Screwed terminal
Cable section 2.5-2.5 mm²
Device width 45 mm
Device height 45 mm
Device depth 33 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 33 mm
Operating / setting temperature 0-35 °C
Storage temperature -5-70 °C
Voltage type AC
Stress test conformity (1000V) No

Documentation

1 document
Instruction Use
LE01857AA.pdf pdf (0.42 Mo)
2 documents
Catalogue Technical Page
ex223001_0564.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0563.pdf pdf (0.18 Mo)
3 documents
Agreement
OC / CB-SE-88254 (0.69 Mo)
Agreement
OC / CB-SE-88254A1 (0.09 Mo)
Agreement
OC / CB-620152 (2.22 Mo)