Skip to main content
Logo print

Thermostat for electric floor heating Arteor - 2 modules - champagne

Arteor™ LEGRAND

Thermostat for electric floor heating Arteor - 2 modules - champagne

REF. 572708 EAN. 3414971847712
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of power supply 230 V AC
Connection 3-/4-wire
With receiver No
Measuring range 10-30 °C
External sensor No
Thermal feedback None
Control characteristic Other
Suitable for heating Yes
Number of heater outputs 1
Suitable for cooling Yes
Number of cooler outputs 1
Differential value 2-2 K
Adjustable differential No
Temperature readable No
With sound indicator No
Sensor/feeler type Other
Mounting method Flush-mounted
Number of modules (module system) 1
With display No
Operation Turn
With tap water circuit No
Contact type Change-over contact (NO/NC)
Max. contact voltage 250 V
Max. contact load 8 A
Degree of protection (IP) IP30
Explosion-proof No
Colour Titanium
Height 45 mm
Width 45 mm
Depth 47 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature 0-40 °C
Storage temperature -10-70 °C

Documentation

1 document
Instruction Use
292375-06.pdf pdf (1.53 Mo)
1 document
Catalogue Commercial Page
ex223001_0566.pdf pdf (0.09 Mo)