Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 727 03

Electronic room thermostat Arteor - 2 modules - magnesium

  • Energy efficiency solution
  • Pack (number of units) 20
  • Volume (dm3) 13.612
  • Weight (g) 1 956.00

Substitution references

No substitute reference

Product characteristics
Thermostats
Electronic room thermostat
  • Control knob with index and adjustable segments for min. and max. settings
  • Adjustable range from 5 °C to 30 °C (+/- 0.5 °C)
  • Power supply: 230 V~ - 50/60 Hz
  • One potential free changeover contact output
  • Suitable for controlling heated ceilings and underfloor heating
  • LV use breaking capacity:
    • 8 A - 250 V~ - resistive inductive circuit
    • 2 A - 250 V~ - inductive circuit
  • ELV use breaking capacity:
    • 12 to 48 VA- 12 to 24 V=, from 1 mA min. to 500 mA max.
  • 2 modules
  • Magnesium
General characteristics
Arteor™ ventilation, heating, roller blinds control, RCBO and MCB
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.