Skip to main content
Logo print

TV socket Arteor - TV-R-SAT shielded - 0-2400 Hz - 2 modules - soft alu

Arteor™ LEGRAND

TV socket Arteor - TV-R-SAT shielded - 0-2400 Hz - 2 modules - soft alu

REF. 572690 EAN. 3414971917446
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet TV/RD/SAT
DAB+ Yes
Mounting method Module frame
Number of modules (module system) 1
Cover Central cover plate
Tap loss at 860 MHz 1.5 dB
Tap loss at 2150 MHz 2 dB
Number of outlets 3
Suitable for cable modem No
Suitable for remote power supply Yes
Radio frequency band 87.5-240 MHz
SAT frequency band 950-2400 MHz
Colour Aluminium
Surface protection Lacquered
Surface finishing Matt
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 45 mm
Device height 45 mm
Device depth 33 mm
Min. depth of built-in installation box 40 mm
Operating / setting temperature 5-45 °C
Storage temperature -25-70 °C

Documentation

1 document
Technical Sheet
F00842EN-03.pdf pdf (0.36 Mo)
2 documents
Catalogue Commercial Page
ex223001_0578.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_0877.pdf pdf (0.08 Mo)