Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 726 76

Fused connection unit Arteor - BS 1363:4 - 13 A - switched + neon - soft alu

New
  • Pack (number of units) 5
  • Volume (dm3) 1.718
  • Weight (g) 461.00

Substitution references

No substitute reference

Product characteristics
Fused connection units
  • Double pole fused 13 A (fuse supplied)
  • Flex outlet knockout and cord grip
  • Captive fuse carrier (padlockable)
  • Captive terminal screws
  • Conform to BS 1363: part 4
  • Use special plates
Switched + neon
  • Soft Alu
General characteristics
Arteor™ British standard socket outlets
  • Mechanisms supplied with rocker plates, to be equipped with special plates
  • Support frame not needed

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.