Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 726 65

Shaver socket Arteor 230 V / 120-230 V - 3 modules - soft alu

New
  • Pack (number of units) 1
  • Volume (dm3) 1.718
  • Weight (g) 693.00

Substitution references

No substitute reference

Product characteristics
Shaver sockets
  • Conform to BS EN 61558-2-5. IP 24
  • For use with European, British, American, Australian 2-pin plugs
  • Screwless live and neutral terminals
  • Double wound isolating transformer
  • Automatic self-resetting overload feature
  • Plug insertion operates micro-switch which energises transformer
  • To be equipped with BS 2 gang - 3-module plates
  • For flush-mounting boxes, use BS 2 gang box depth 48 mm, US type, Italian type boxes depth 48 mm or Cat.No 0 801 55
  • Power supply: 230 V - 50/60 Hz
230 V / 120-230 V
  • Soft Alu
General characteristics
Hotel equipment - Arteor wiring devices
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.