Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 725 90

Display port socket Arteor - preterminated - 1 module - magnesium

  • Pack (number of units) 1
  • Volume (dm3) 0.869
  • Weight (g) 55.00

Substitution references

No substitute reference

Product characteristics
Display Port sockets
  • For transmitting High Definition digital audio/video streams between a source (laptop computer, DVD or Blu-Ray player, etc) and a compatible receiver (video projector, TV, etc)
  • Max. length between 2 sockets: 10 m
Preterminated sockets - 1 module
  • Equipped with a 15 cm cord and 2 female connectors
  • Arteor
  • Magnesium
General characteristics
Audio/video system - audio/video sockets
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.