Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 725 80

Double pole switch Arteor - with neon - 45 A 250 V~ - 2-gang - magnesium

  • Pack (number of units) 5
  • Volume (dm3) 3.46
  • Weight (g) 814.00

Substitution references

No substitute reference

Product characteristics
Double pole switches 45 A - 250 V~
  • Conform to EN 60669-1: 2000
  • Captive terminal screws
  • For flush-mounting box to be min. 48 mm deep
Double pole switch + neon - 2 gang
  • Use BS plate 3 modules
  • Magnesium
General characteristics
Arteor™ double pole switches, cooker control unit
  • Mechanisms supplied with rocker plates, to be equipped with plate
  • Support frame not needed
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.