Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 725 79

Micro USB charging dock Arteor - 2400 mA - square version - magnesium

Micro USB charging dock Arteor - 2400 mA - square version - magnesium

  • Pack (number of units) 1
  • Volume (dm3) 0.536
  • Weight (g) 100.00

Substitution references

No substitute reference

Product characteristics
Micro USB charging dock - 2.4 A
  • For recharging portable devices
  • Conform to IEC 62684-2011-01
  • Consumption in passive mode < 0.6 W
  • 2P+E tap-off connection via 2 x 2.5 mm² screw terminals
  • Cordless Micro USB cradle for charging a smartphone
  • Equipped with a lateral USB port for a second device
  • Clamp holder smartphone with a non slip coating and antiscratch
  • Smartphone screen remains visible during charging
  • Possible to charge an iPhone by using the micro USB lightning adaptor. IPhone is a registered Apple brand
  • The accessory is not supplied with the product
  • Magnesium
General characteristics
Arteor™ USB charging sockets
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.