Skip to main content
Logo print

USB power supply Arteor - double USB sockets - 5 V- 1500 mA - 2 mod - magn

Arteor™ LEGRAND

USB power supply Arteor - double USB sockets - 5 V- 1500 mA - 2 mod - magn

REF. 572578 EAN. 3245065725780
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Number of ports USB-A 2
Number of ports USB-C 0
Operating voltage 220-250 V
Frequency 50-60 Hz
Max. output current 3000 mA
Connection type Screwed terminal
Mounting method Module frame
Colour Aluminium
RAL-number 7040
Device width 45 mm
Device height 45 mm
Device depth 42 mm
Min. depth of built-in installation box 40 mm
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Antimicrobial treatment No
Built-in depth 32 mm
Operating / setting temperature 0-45 °C
Storage temperature -20-70 °C
Voltage type AC
Power Delivery No
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Cable section 2.5-2.5 mm²

Documentation

2 documents
Technical Sheet
F01498FR-07.pdf pdf (0.1 Mo)
Technical Sheet
F01498EN-07.pdf pdf (0.1 Mo)
1 document
Catalogue Commercial Page
ex223001_0568.pdf pdf (0.11 Mo)