Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 725 78

USB power supply charger Arteor - double USB sockets - 5 V - 3 A - 2 modules - magnesium

  • Pack (number of units) 1
  • Volume (dm3) 0.266
  • Weight (g) 62.00

Substitution references

No substitute reference

Product characteristics
USB A-type charging sockets
  • For recharging portable devices
  • Conform to IEC 62684-2011-01
  • Consumption in passive mode < 0.6 W
  • 2P+E tap-off connection via 2 x 2.5 mm² screw terminals
  • Supplied without cord
Double USB sockets - 5 V - 3 A - 15W
  • For fast charging smartphones and tablet PC
  • 2 modules
  • Magnesium
  • Can be installed in receptacles for floor sockets
General characteristics
Arteor™ USB charging sockets
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.