Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 5 725 77

1 USB A-Type + 1 USB C-Type charging socket Arteor 3 A / 15 W 230 V - 5 V= - 2 modules - magnesium

New

1 USB A-Type + 1 USB C-Type charging socket Arteor 3 A / 15 W 230 V - 5 V= - 2 modules - magnesium

  • Pack (number of units) 1
  • Volume (dm3) 0.266
  • Weight (g) 74.00

Substitution references

No substitute reference

Product characteristics
USB C-type charging sockets
  • Used for charging the battery of a portable device without a mobile charger with USB Type-C plug
  • Standby consumption < 0.06 W
  • Conform to IEC 62684-2011-01
  • Supplied without cord
1 USB A-Type + 1 USB C-Type - 230 V - 5 V= - 3 A - 15 W
  • 2 modules
  • Magnesium
General characteristics
Arteor™ USB charging sockets
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.