Skip to main content
Logo print

2 USB Type-C charging socket Arteor 3 A / 15 W 230 V - 5 V= - 2 modules - magnesium

Arteor™ LEGRAND

2 USB Type-C charging socket Arteor 3 A / 15 W 230 V - 5 V= - 2 modules - magnesium

REF. 572572 EAN. 3414971007253
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Number of ports USB-A 0
Number of ports USB-C 2
Operating voltage 100-240 V
Frequency 50-60 Hz
Max. output current 3000 mA
Output voltage 5-5 V
Power consumption 0.064 W
Connection type Screwed terminal
Mounting method Flush-mounted
Colour Aluminium
Device width 70 mm
Device height 136 mm
Device depth 88 mm
Min. depth of built-in installation box 40 mm
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Antimicrobial treatment No
Built-in depth 33 mm
Operating / setting temperature 5-40 °C
Storage temperature -20-70 °C
Voltage type AC
Nominal voltage 100-240 V
Power Delivery No
Supply current 0.5-0.5 A
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Number of terminals 2
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

Documentation

2 documents
Technical Sheet
F02464FR-03.pdf pdf (0.12 Mo)
Technical Sheet
F02464EN-03.pdf pdf (0.13 Mo)
1 document
Catalogue Commercial Page
ex223001_0568.pdf pdf (0.11 Mo)