Skip to main content
Logo print

Hotel bedroom call indicator - lamp+bell push - 2 modules - magnesium

Arteor™ LEGRAND

Hotel bedroom call indicator - lamp+bell push - 2 modules - magnesium

REF. 572557 EAN. 3245065725575
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Modular device for domestic switching devices
Model Single push button
Method of operation Rocker
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 1
Number of contacts as change-over contact 0
Contactless type No
Number of rockers 1
Number of modules (module system) 2
Number of poles 1
Nominal voltage 230 V
With lighting Yes
With complemantary luminous signal Yes
Feedback-signal contact No
Connection type Screwed terminal
Mounting method Flush-mounted
Type of fastening Engage (snap)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Grey
Transparent No
Label space/information surface Yes
Imprint Other
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Device width 45 mm
Device height 45 mm
Device depth 45.5 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 32.4 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Documentation

1 document
Instruction Use
LE01561AB.pdf pdf (1.44 Mo)
1 document
Catalogue Commercial Page
ex223001_0592.pdf pdf (0.11 Mo)
2 documents
Agreement
Agreement
OC / CB-CN51287 (0.32 Mo)