Skip to main content
Logo print

Surface mounting box Arteor - Brit./Germ./French std - 48mm depth

Arteor™ LEGRAND

Surface mounting box Arteor - Brit./Germ./French std - 48mm depth

REF. 572392 EAN. 3245065723922
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Surface mounted frame
Suitable for modular domestic switching devices No
Number of modules (module system) 4
Number of units 1
Mounting direction Horizontal and vertical
Shape Rectangular
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9010
Transparent No
With cover frame No
With duct entry Yes
With cable entry Yes
With screw gland entry No
Shock resistant Yes
Degree of protection (IP) IP2X
Width 158 mm
Height 93 mm
Depth 54 mm
Device width 158 mm
Device height 93 mm
Device depth 54 mm
Degree of impact strength (IK) IK02
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

Documentation

1 document
Catalogue Commercial Page
ex223001_0587.pdf pdf (0.1 Mo)