Skip to main content
Logo print

Emergency stop mushroom head push-button Arteor - with key - 2 modules

Arteor™ LEGRAND

Emergency stop mushroom head push-button Arteor - with key - 2 modules

REF. 572362 EAN. 3245065723625
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Unlocking method Turn-release
Number of contacts as normally closed contact 1
Number of contacts as normally open contact 1
Degree of protection (IP) IP41
Mounting method Built-in
With lighting No
Hole diameter 22.5 mm
Connection type auxiliary circuit Screw connection
Width 45 mm
Height 45 mm
Depth 92.3 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Terminals capacity 2.5-2.5 mm²

Documentation

1 document
Technical Sheet
F00729EN-00.pdf pdf (0.41 Mo)
1 document
Catalogue Commercial Page
ex223001_0570.pdf pdf (0.1 Mo)