Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 723 61

Thermal magnetic proximity MCB Arteor - single pole + neutral - 2 modules -white

  • Pack (number of units) 1
  • Volume (dm3) 0.188
  • Weight (g) 68.00

Substitution references

No substitute reference

Product characteristics
Thermal magnetic proximity MCB
  • Single pole + Neutral - 230 VA - 16 A
  • Used for local protection of part in a circuit (e.g. 2P+E socket) against overloads and shortcircuits
  • Main protection being close to the user plus descriminating allows immediate reset
  • Can also be used as a local consumption limiter (depending on its rating)
  • Breaking capacity: 3000 A - 2 modules
  • White
General characteristics
Arteor™ ventilation, heating, roller blinds control, RCBO and MCB
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.