Skip to main content
Logo print

RCBO Arteor - single pole + neutral - 30 mA - 2 modules - white

Arteor™ LEGRAND

RCBO Arteor - single pole + neutral - 30 mA - 2 modules - white

REF. 572360 EAN. 3245065723601
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles (total) 1
Number of protected poles 1
Rated voltage 230 V
Rated current 16 A
Leakage current type Other
Current limiting class 1
Rated short-circuit breaking capacity according to EN 61009 3 kA
Rated short-circuit breaking capacity according to IEC 60947-2 3 kA
Rated short-circuit breaking capacity Icn according to EN 61009-1 3 kA
Voltage type AC/DC
Frequency 50/60 Hz
Release characteristic C
Concurrently switching neutral conductor Yes
Ambient temperature during operating -5-40 °C
Width in number of modular spacings 44
Built-in depth 44.5 mm
Flush-mounted installation Yes
Anti-nuisance tripping version Yes
Degree of protection (IP) IP20
Connectable conductor cross section solid-core 2.5-2.5 mm²
Width 44 mm
Height 44 mm
Depth 44.5 mm
Degree of impact strength (IK) IK04
Storage temperature -10-70 °C
Nominal voltage 230-240 V
Electric supplying direction By the top
Terminal marking indication Yes
Stress test conformity (1000V) Yes
Colour White
RAL-number 9001
Halogen free Yes
Connection type Screwed terminal , Cable
Label space/information surface No
Mounting method Surface mounted/recessed mounted

Documentation

1 document
Instruction Use
LE02277AB.pdf pdf (1.81 Mo)
1 document
Catalogue Commercial Page
ex223001_0567.pdf pdf (0.21 Mo)