Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 723 58

RJ45 socket Arteor - category 6A UTP - 1 module - white with orange shutter

  • Pack (number of units) 10
  • Volume (dm3) 2.188
  • Weight (g) 321.00

Substitution references

No substitute reference

Product characteristics
Cat. 6A RJ 45 sockets - Arteor
  • Metal shielding
UTP - 1 module
  • White with orange shutter
General characteristics
Legrand cabling system, LCS³ cat. 6A - RJ 45 sockets - Arteor
  • Can be integrated in any support
  • Mechanisms to be equipped with support frames and plates
  • Equipped with connectors with quick toolless connection
  • Take single-core cables from AWG 22 up to AWG 26, and AWG 26 multicore cables
  • T568A and B marking with colour codes
  • Compliant with ISO/IEC 11 801, EN 50173 and ANSI/TIA 568 standards
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.