Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 5 723 35

Telephone/Ethernet wiring splitter Arteor - UTP - 8 contacts - 1 module - white

  • Pack (number of units) 10
  • Volume (dm3) 2.189
  • Weight (g) 179.00

Substitution references

No substitute reference

Product characteristics
RJ 45 doubler sockets
  • Provide increased security against theft and damage to double connectors
  • Provide a rate of 10/100 Mbps
  • Multidirectionnal cable entry
  • Can be installed in all supports depth min. 35 mm
  • 1 module
Telephone/Ethernet - UTP - Arteor
  • 8 contacts
  • White
General characteristics
Legrand cabling system LCS³ category 6A, 6 and 5e - additional products and doublers
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.