Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 722 79

HD15 socket Arteor - solder connection - 1 module - white

  • Pack (number of units) 1
  • Volume (dm3) 0.547
  • Weight (g) 31.00

Substitution references

No substitute reference

Product characteristics
Female HD15 sockets
  • For transmitting analogue video streams between a source (computer) and a compatible receiver (video projector, TV, computer screen, etc)
  • VGA to UXGA resolution
  • Max. length between 2 sockets: 15 m
Solder-type sockets - 1 module
  • Arteor
  • White
General characteristics
Audio/video system - audio/video sockets
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.