Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 722 53

Key fob switch RFID Arteor 230 V - 2 modules - white

  • Pack (number of units) 1
  • Volume (dm3) 0.677
  • Weight (g) 91.00

Substitution references

No substitute reference

Product characteristics
Key card switches RFID
  • For energizing a circuit for example meeting room, office, hotel room...
  • Works only with ISO type contactless key card Cat.Nos 0 767 11/12/13 or other ISO type 13.56 MHz key card
  • Time-delay of approx. 30 sec. after card removal
  • Low capacity contact 230 V - 30 VA
  • Lighting of the slot by LED
  • 2 modules
  • White
General characteristics
Hotel equipment - Arteor wiring devices
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.