Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 722 28

British standard socket outlet with USB Type-C charger Arteor - 13A 250V~ 1 gang single pole unswitched - champagne

New

British standard socket outlet with USB Type-C charger Arteor - 13A 250V~ 1 gang single pole unswitched - champagne

  • Pack (number of units) 1
  • Volume (dm3) 0.306
  • Weight (g) 105.00

Substitution references

No substitute reference

Product characteristics
British standard socket outlets - 13 A - 250 V~ with USB charger
  • Conform to BS 1363-2
1 gang single pole unswitched USB Type-C 3 A - 5 V= - 15 W
  • Consumption in passive mode < 0.08 W
  • Champagne
General characteristics
Arteor™ British standard socket outlets with USB charger
  • Mechanisms supplied with rocker plates, to be equipped with special plates
  • Support frame not needed
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.