Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 722 06

Chime Arteor 230 V - 73 dB - 1 melody - white

  • Pack (number of units) 1
  • Volume (dm3) 0.547
  • Weight (g) 74.00

Substitution references

No substitute reference

Product characteristics
Chimes
  • 230 V - 50 Hz
  • Consumption: 65 mA
  • 1 melody
  • Tone level: 73 dB at 1 m
  • Compatible with push-button Cat.No 0 416 45
  • White
General characteristics
Hotel equipment - Arteor wiring devices
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.