Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 721 95

Double pole switch Arteor - 40 A 250 V~ - 4''x4'' - champagne

New
  • Pack (number of units) 5
  • Volume (dm3) 6.415
  • Weight (g) 876.00

Substitution references

No substitute reference

Product characteristics
Double pole switches 40 A - 250 V~
  • Conform to EN 60669-1: 2000 and SANS 164-1
  • Captive terminal screws
  • For flush-mounting box to be min. 48 mm deep
  • Use US plate 4" x 4" - 2 modules
Double pole switch
  • Champagne
General characteristics
Arteor™ double pole switches, cooker control unit
  • Mechanisms supplied with rocker plates, to be equipped with plate
  • Support frame not needed

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.