Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 720 94

USB female socket Arteor - preconnected - with a 15 cm cord - 1 module - white

  • Pack (number of units) 1
  • Volume (dm3) 0.869
  • Weight (g) 52.00

Substitution references

No substitute reference

Product characteristics
Female USB Data sockets
  • For connecting USB devices (printer, scanner, external hard drive, interactive panel)
  • 1 module
Preterminated - USB 3.0
  • Max. cable length: 5 m
  • Recommended cable: USB A
  • Equipped with cable length 15 cm
  • White
  • Arteor :
General characteristics
Audio/video system - USB Data and SUB D data sockets
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.