Skip to main content
Logo print

USB female 2.0 socket Arteor - preterminated - with a 15 cm cord - 1 module - white

Arteor™ LEGRAND

USB female 2.0 socket Arteor - preterminated - with a 15 cm cord - 1 module - white

REF. 572094 EAN. 3245065720945
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Utilization USB
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint Yes
Mounting method Surface mounted
Material Plastic
Material quality Thermoplastic
Antimicrobial treatment No
Surface finishing Matt
Colour White
Type of fastening Engage (snap)
Number of modules (module system) 1
Suitable for number of connectors 1
Shielded buses No
Shielded housing No
Luster terminal No
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Device width 45 mm
Device height 45 mm
Min. depth of built-in installation box 50 mm
Built-in depth 28.5 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

Documentation

1 document
Technical Sheet
S000080257FR-01.pdf pdf (0.18 Mo)
2 documents
Catalogue Commercial Page
ex223001_1009.pdf pdf (0.23 Mo)
Catalogue Commercial Page
ex223001_0582.pdf pdf (0.09 Mo)