Skip to main content
Logo print

25 W mobile power stick for wireless charger

Mosaic™ LEGRAND

25 W mobile power stick for wireless charger

REF. 077638L EAN. 3414971941175
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Primary voltage 1 110-230 V
Secondary voltage 1 48 V
Number of phases 1
Rated power 25 VA
Degree of protection (IP) IP20
Suitable for mounting on PCB No
Modular version No
Width 72.5 mm
Height 38 mm
Depth 50 mm
Built-in depth 0 mm
Degree of impact strength (IK) IK04
Operating / setting temperature 5-45 °C
Storage temperature -20-70 °C
Supply current 0.6-0.6 A
Frequency 50-60 Hz
Colour Black
RAL-number 9017
Halogen free Yes

Documentation

2 documents
Instruction Use
LE11996AG.pdf pdf (1.23 Mo)
Technical Sheet
F03111FR-01.pdf pdf (0.16 Mo)
2 documents
Catalogue Commercial Page
ex223001_1101.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_1102.pdf pdf (0.1 Mo)
2 documents
Agreement
Agreement