Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 720 71

USB power supply charger Arteor - single USB sockets - 5 V- 750 mA - 1 module -white

  • Pack (number of units) 10
  • Volume (dm3) 0.758
  • Weight (g) 280.00

Substitution references

No substitute reference

Product characteristics
USB A-type charging sockets
  • For recharging portable devices
  • Conform to IEC 62684-2011-01
  • Consumption in passive mode
  • 2P+E tap-off connection via 2 x 2.5 mm² screw terminals
  • Supplied without cord
Single USB sockets - 5 V - 1.1 A - 5.5W
  • For Smartphone or Powerbank
  • 1 module
  • White
General characteristics
Arteor™ USB charging sockets
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.