Skip to main content
Logo print

Time delay switch Arteor - with LED - 2 modules - white

Arteor™ LEGRAND

Time delay switch Arteor - with LED - 2 modules - white

REF. 572055 EAN. 3245065720556
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Number of modules (module system) 2
Model Electronic
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Suitable for degree of protection (IP) IP41
Shortest switching interval 0.4 min
Random generator No
Nominal voltage 240 V
Frequency 47-63 Hz
Astro program No
Substation input No
Rated current 8 A
With brightness sensor connection No
Max. power 1840 W
Built-in depth 32.7 mm
Device width 45 mm
Device height 45 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-50 °C
Storage temperature -10-60 °C
Voltage type AC
Halogen free Yes
Connection type Screwed terminal
Terminals capacity 2.5-2.5 mm²
Contains Batteries and/or Accumulator Yes

Documentation

2 documents
Instruction Use
292372-02.pdf pdf (0.44 Mo)
Technical Sheet
F00743EN-01.pdf pdf (0.49 Mo)
1 document
Catalogue Commercial Page
ex223001_0570.pdf pdf (0.1 Mo)