Skip to main content
Logo print

1-way push-button Arteor - 2 modules - white

Arteor™ LEGRAND

1-way push-button Arteor - 2 modules - white

REF. 572030 EAN. 3245065720303
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Modular device for domestic switching devices
Model Single push button
Method of operation Rocker
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 1
Number of contacts as change-over contact 0
Contactless type No
Number of rockers 1
Number of modules (module system) 2
Number of poles 1
Nominal voltage 250 V
Rated current 6 A
With lighting No
With complemantary luminous signal No
Feedback-signal contact No
Connection type Screwed terminal
Mounting method Module frame
Type of fastening Engage (snap)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Label space/information surface No
Imprint None
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Device width 45 mm
Device height 45 mm
Device depth 42.2 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 28.5 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 4-4 mm²

Documentation

2 documents
Technical Sheet
F00840EN-02.pdf pdf (0.48 Mo)
Technical Sheet
F00840FR-02.pdf pdf (0.19 Mo)
1 document
Catalogue Commercial Page
ex223001_0561.pdf pdf (0.11 Mo)
1 document
Agreement