Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 716 57

American and South African standard plate Arteor round version 2x3 modules - brushed metal pink champagne

  • Pack (number of units) 1
  • Volume (dm3) 0.204
  • Weight (g) 218.00

Substitution references

No substitute reference

Product characteristics
For 2 x 3 module mechanism
  • To be associated with flush-mounting box 4'' x 4'' and support frame Cat. No 5 760 32
Round version
  • Brushed metal
  • Pink Champagne
General characteristics
Arteor™ American standard plates
  • 83.5 mm fixing centres
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.