Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 716 38

Italian / US standard plate Arteor round version 2 modules - brushed metal black

  • Pack (number of units) 1
  • Volume (dm3) 0.204
  • Weight (g) 183.00

Substitution references

No substitute reference

Product characteristics
For 2 module mechanism - 2'' x 4'' box
  • To be associated with flush-mounting box 2'' x 4'' and support frame Cat. Nos 5 760 40 or 5 760 30 (only for 2 modules electronic functions)
  • Square version plate
  • Brushed metal
  • Black
General characteristics
Arteor™ American standard plates
  • 83.5 mm fixing centres
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.