Skip to main content
Logo print

French and German standard plate square version 2x2 modules - signature cube

LEGRAND

French and German standard plate square version 2x2 modules - signature cube

REF. 571590 EAN. 3414971249387
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 2
Mounting direction Horizontal
Number of units horizontal 2
Number of units vertical 1
Number of modules horizontal (module system) 4
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation Yes
Label space/information surface No
Material Plastic
Material quality Plastic glass
Halogen free Yes
Antimicrobial treatment No
Surface protection Decor
Surface finishing Matt
Colour Grey
Transparent No
With hinged lid No
Degree of protection (IP) Other
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 157 mm
Height 92 mm
Depth 8 mm
Built-in height 0 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentation

1 document
Agreement