Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 713 10

British standard plate Arteor for 13 A fused connection unit - soft alu

  • Pack (number of units) 5
  • Volume (dm3) 0.517
  • Weight (g) 127.00

Substitution references

No substitute reference

Product characteristics
For 13 A fused connection unit switched
  • Neutral
  • Soft Alu
General characteristics
Arteor™ British standard plates
  • 60.3 mm fixing centres
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.