Skip to main content
Logo print

Socket Arteor - 2 new RSA socket + 1 old RSA switched socket - champagne

Arteor™ LEGRAND

Socket Arteor - 2 new RSA socket + 1 old RSA switched socket - champagne

REF. 571092 EAN. 3414971852310
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Protective contact Round
Number of active contacts (round) 3
Number of active contacts (flat) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 1
Number of socket outlets switchable 1
Number of phases 1
Imprint/indication Other
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour Titanium
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Matt
Antimicrobial treatment Yes
With loop through function Yes
With on/off switch Yes
Colour of switch operator Titanium
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 115 mm
Device height 115 mm
Device depth 35 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 30 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Power Delivery No
Prewired Yes
Terminals capacity -6-6 mm²
Cable nature for connection Flexible or rigid
Cable section -2.5-2.5 mm²
Cable support Not applicable
Cover Central cover plate
Connected object No

Documentation

1 document
Catalogue Commercial Page
ex223001_0575.pdf pdf (0.1 Mo)