Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 710 83

Multistandard 2P+E switched 1 gang socket outlet Arteor 16 A 250 V~/ 15 A - 127 V~ with USB charger - champagne

New
  • Pack (number of units) 1
  • Volume (dm3) 0.306
  • Weight (g) 110.00

Substitution references

No substitute reference

Product characteristics
Multistandard switched socket outlets 16 A - 250 V~/ 15 A - 127 V~ with USB charger
  • Mechanism supplied with rocker plate, to be equipped with special plate
  • Support frame not needed
  • Shuttered for child safety
  • USB charger conform to IEC 60950-1
2P+E - 1 gang USB Type-A 2.4 A - 5 V= - 12 W
  • Consumption in passive mode < 0.08 W
  • Champagne
General characteristics
Arteor™ multistandard socket outlets with USB charger
  • Mechanisms supplied with rocker plates, to be equipped with special plates
  • Support frame not needed
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.