Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 710 79

1 USB Type-C charging socket Arteor 1.5 A / 7.5 W 230 V - 5 V= - 1 module - champagne

New
  • Pack (number of units) 10
  • Volume (dm3) 0.793
  • Weight (g) 303.00

Substitution references

No substitute reference

Product characteristics
USB C-type charging sockets
  • Used for charging the battery of a portable device without a mobile charger with USB Type-C plug
  • Standby consumption
  • Conform to IEC 62684-2011-01
  • Supplied without cord
1 USB C-Type - 230 V - 5 V= - 1.5 A - 7.5 W
  • 2 modules
  • Champagne
General characteristics
Arteor™ USB charging sockets
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.