Skip to main content
Logo print

Blank module Arteor square version 2 modules - alu

Arteor™ LEGRAND

Blank module Arteor square version 2 modules - alu

REF. 571061 EAN. 3414970925961
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 45 mm
Construction type lens Square
Height 45 mm
Depth 24.5 mm
Material Plastic
Colour Grey
Width opening 45 mm
Height opening 45 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP40
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted

Documentation

1 document
Technical Sheet
F00844EN-01.pdf pdf (0.3 Mo)
2 documents
Catalogue Commercial Page
ex223001_0613.pdf pdf (0.07 Mo)
Catalogue Commercial Page
ex223001_0586.pdf pdf (0.09 Mo)
2 documents
Agreement
Agreement